HPS_ID_AG101020_PRODIMAGE
* Representative image
HPS_ID_AG101020_PRODIMAGE

AG101020, Secondary Pedestal Assembly, HDPE

Brand:

Pencell

Catalog ID:

AG101020HD

AG101020, Secondary Pedestal Assembly, HDPE Plastic Base and Dome

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AG101020HD

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

30 in x 24 in x 29.8125 in

Height

29.8125 in

Length

30 in

Weight

26 lb

Width

24 in