HUBBELL POWER SYSTEMS
Image of SF151530MD00 Secondary Pedestal, Low Back, 15"x15"x30"

Secondary Pedestal, Low Back, 15"x15"x30"

Brand: Hubbell Power Systems

Catalog ID: SF151530MD00

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers pedestals for a variety of applications. PenCell brand pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

SF151530MD00

Insulated?

No

Material

Fiberglass

UPC

662037171742

Dimensions

Dimensions

15 in x 15 in x 30 in

Dimensions - Shipping

22.5 in x 22.5 in x 30.5 in

Height

30 in

Length

15 in

Weight

24 lb

Width

15 in