HUBBELL POWER SYSTEMS
Image of SR121951MDH0 AMI Secondary Pedestal, High Back, 12"x19"x51"
* Representative image
Image of SR121951MDH0 AMI Secondary Pedestal, High Back, 12"x19"x51"

AMI Secondary Pedestal, High Back, 12"x19"x51"

Brand: Hubbell Power Systems

Catalog ID: SR121951MDH0

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers pedestals for a variety of applications. PenCell brand pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

SR121951MDH0

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037171629

Dimensions

Dimensions

26.5 in x 19.375 in x 46.75 in

Dimensions - Shipping

19.375 in x 26.5 in x 50.6875 in

Height

46.75 in

Length

26.5 in

Weight

40 lb

Width

19.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer