HUBBELL POWER SYSTEMS
Image of BG1830181022A00 Fiberglass Ground Sleeve, 18"x30"x18"
* Representative image
Image of BG1830181022A00 Fiberglass Ground Sleeve, 18"x30"x18"

Fiberglass Ground Sleeve, 18"x30"x18"

Brand: Hubbell Power Systems

Catalog ID: BG1830181022A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BG1830181022A00

Color

Munsell Green #7GY 3.29/1.5

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037179991

Dimensions

Dimensions

40 in x 28 in x 18 in

Dimensions - Shipping

28 in x 40 in x 18.25 in

Height

18 in

Length

40 in

Weight

46 lb

Width

28 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer