Brand: Hubbell Power Systems
Catalog ID: BG2367241858A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BG2367241858A00
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037180355
Dimensions
23 in x 67 in x 24 in
Dimensions - Shipping
38.25 in x 82 in x 24.875 in
Height
24 in
Length
23 in
Weight
120 lb
Width
67 in
Buy America(n) Qualified
Contact Manufacturer