HUBBELL POWER SYSTEMS
Image of A1A3660508009 Torsion Assist Assembly, FRP, 36"x60"x36", Tier 8
*Representative image
Image of A1A3660508009 Torsion Assist Assembly, FRP, 36"x60"x36", Tier 8
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCellĀ® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Torsion Assist Assembly, FRP, 36"x60"x36", Tier 8

Brand: Quazite

Catalog ID: A1A3660508009

Quazite FRP ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, QuaziteĀ® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

A1A3660508009

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Fiberglass

UPC

662037176556

Dimensions

Dimensions

60 in x 36 in x 36 in

Height

36 in

Length

60 in

Weight

559.65 lb

Width

36 in

Force Related

Load Rating (ANSI Tier)

T8