Brand: QUAZITE
Catalog ID: B16111812G
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B16111812G
Insulated?
No
Load Rating (ANSI Tier)
T22
Material
Fiberglass
Type
Below Ground Boxes
UPC
066203718588
Dimensions
18 in x 11 in x 12 in
Height
12 in
Length
18 in
Weight
29.4 lb
Width
11 in