HUBBELL POWER SYSTEMS
Image of DT111809GSN Box, DT111809, HDPE
*Representative image
Image of DT111809GSN Box, DT111809, HDPE
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Box, DT111809, HDPE

Brand: Pencell

Catalog ID: DT111809GSN

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

DT111809GSN

Insulated?

No

Material

HDPE Plastic

Type

Below Ground Boxes

UPC

662037197711

Dimensions

Dimensions

18 in x 11 in x 9 in

Height

9 in

Length

18 in

Weight

7.2 lb

Width

11 in