HUBBELL POWER SYSTEMS
Image of DT132415HDH00009 Assembly, DT132415, HDPE
*Representative image
Image of DT132415HDH00009 Assembly, DT132415, HDPE
play
Hubbell Power Systems DT Series Repair
play
In Depth: ANSI vs AASHTO - Hubbell
+6
PenCellĀ® Enclosures

Assembly, DT132415, HDPE

Brand: Pencell

Catalog ID: DT132415HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, QuaziteĀ® FRP fiberglass-reinforced polymer and PenCellĀ® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

DT132415HDH00009

Insulated?

No

Load Rating (ANSI Tier)

5K

Material

HDPE Plastic

UPC

662037197933

Dimensions

Dimensions

24 in x 13 in x 15 in

Height

15 in

Length

24 in

Weight

26 lb

Width

13 in

Force Related

Load Rating (ANSI Tier)

5K