Brand: QUAZITE
Catalog ID: C12390003A017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C12390003A017
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
021
Logo Included?
Yes
Logo Text
Fiber Optics
Material
Fiberglass Reinforced Polymer
UPC
066203719320
Weight Load Rating
15,000/22,500 lb
Dimensions
40.5 in x 39 in x 3 in
Height
3 in
Length
40.5 in
Weight
262.5 lb
Width
39 in