Brand: Pencell
Catalog ID: PE10SLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE10SLH00009
Insulated?
No
Load Rating (ANSI Tier)
10K
Material
Steel
Weight Load Rating
10,000 lb
Weight
10 lb
Width
10 in