HUBBELL POWER SYSTEMS
Image of PSC2170085 ANGLE SCREW, 5/16 SIZE

ANGLE SCREW, 5/16 SIZE

Brand: Chance

Catalog ID: PSC2170085

Angle Screw is used to install porcelain S knob at the home or building to provide an insulated drop attachment.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 5/16" machine thread with square nut secures porcelain S knob
  • #20 wood screw thread is 2-3/8" long
  • S porcelain knob, Hubbell EM7703 is purchased seperately
  • In compliance with Bellcore CA06432.

General

Catalog Number

PSC2170085

Material

Steel

Type

Service Hook

UPC

096359643494

Dimensions

Weight

0.119 lb

Logistics

Carton Quantity

10