HUBBELL POWER SYSTEMS
Image of CCSC DISCONTINUED - C Span Clamp
Image of CCSC DISCONTINUED - C Span Clamp
Discontinued

DISCONTINUED - C Span Clamp

Brand: Chance

Catalog ID: CCSC

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. C Span Clamp provides drop wire clamp attachment at the mid-span. Accepts strand size range of 1/4" to 3/8". Clamp plates are aluminum with 3/8" steel hardware. Threads are staked to prevent loss of nut during installation.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Accepts strand size range of 1/4" to 3/8"
  • Clamp plates are aluminum with 3/8" steel hardware
  • Threads are staked to prevent loss of nut during installation

Product details

General

Catalog Number

CCSC

Coating

Galvanized

Material

Steel/Aluminum

UPC

096359650553

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings