HUBBELL POWER SYSTEMS
Image of 225GE7 25kV Class Grounding Elbow, 2/0 lug

25kV Class Grounding Elbow, 2/0 lug

Brand: Hubbell Power Systems

Catalog ID: 225GE7

25kV Class Grounding Elbow, with probe and copper lug for 2/0 grounding cable

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

225GE7

Type

Grounding Elbow

UPC

096359645825

Electrical Ratings

kV Class

25 kV

Logistics

Carton Quantity

20

Standard Package

20