HUBBELL POWER SYSTEMS
Image of C4170623 Conductive Boot, Size 6
* Representative image
Image of C4170623 Conductive Boot, Size 6

Conductive Boot, Size 6

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170623

The 8-inch leather conductive boot offers the lineman both comfort and protection. The boot meets all ANSI Specifications for conductive footwear.

  • 8” leather conductive boot
  • Offers linemen both comfort and protection
  • Meets all ANSI Specifications for conductive footwear
  • Has a leg harness with a black conductive sole
  • A wire molded into the rubber leads up the back with the conductive rubber strap covering to a conductive snap fitting at the top of the boot
  • An additional conductive boot strap is secured through a snap fitting from boot to conductive suit or to leg strap
  • This connection again, has a wire built into a nylon and conductive rubber strap
  • Boot upper is made of top quality, high oil content leather
  • Water resistant
  • Flexible and durable
  • Finely-crafted stitching and brown finish
  • Meets ANSI Class 75 steel toe footwear specifications (75 lb. crush strength)
  • Has a flexible full stainless steel inner sole, 400 lb. test
  • Heel counter is molded into the sole to prevent its pulling away
  • Welt is neoprene, not rubber or leather, to resist cracking
  • Sole is vulcanized under 20,000 pounds of pressure to the welt, not to upper
  • Makes the sole more flexible and helps prevent it from separating from upper
  • Tempered steel shank is built-in for proper arch support
  • Meets ANSI Specifications Z41 for safety-toe footwear
  • Manufactured to specification of less than 10,000 ohms from leg strap to boot heel
  • 100% inspection/testing conducted on each boot as part of manufacturing process

Product details

General

Catalog Number

C4170623

UPC

096359512295

Dimensions

Length

15 in

Weight

5.7 lb

WeightMetric

2.6 kg

Resources and downloads