HUBBELL POWER SYSTEMS
Image of HK036100064 HBM6E Modular Aluminum, Heated, Insulated Enclosure
* Representative image
Image of HK036100064 HBM6E Modular Aluminum, Heated, Insulated Enclosure
play
play
play

HBM6E Modular Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HK036100064

HBM6E Modular Aluminum - Insulated - 36W X 100L X 64H (Heated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly.
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts.
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HK036100064

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Number of Doors (Lift Off)

2

Dimensions

Dimensions

100 in x 36 in x 64 in

Height

64 in

Length

100 in

Mounting Pad / Base Plate Dimensions

76 x 112

Weight

210 lb

Width

36 in

Electrical Ratings

Wattage - Heater

(2)-1500 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Logistics

Packaging Type

Flat Pack

Media

Videos

play
Hot Box Modular Installation
play
Hot Box Modular Installation Overview
play
Hubbell Power Systems In Depth: Hot Box Overview
play
Hot Box In Depth: HotBox® Modular Line