Brand: Polycast
Catalog ID: DG0670
Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.
Catalog Number
DG0670
Color
Black
Load Rating (DIN)
3372 lb
Material
High Density Polyethylene
Series
Type
Grates/600 Series
UPC
662037208271
Length
24 in
Weight
3.57 lb
Width
5 in
DIN Designator
A