HUBBELL POWER SYSTEMS
Image of DG0641 Class C - Cast Iron - slotted grate - 24"
* Representative image
Image of DG0641 Class C - Cast Iron - slotted grate - 24"
play

Class C - Cast Iron - slotted grate - 24"

Brand: Polycast

Catalog ID: DG0641

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

Product details

General

Catalog Number

DG0641

Color

Black

Load Rating (DIN)

56200 lb

Material

Cast Iron

Series

  • 600 Series
  • 500 Series

Type

Grates/600 Series & 500 Series

Dimensions

Length

24 in

Weight

15.75 lb

Width

5 in

Certifications And Compliance

DIN Designator

C

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems Getting Real About Rust