HUBBELL POWER SYSTEMS
Image of DG0675HD Class D - Ductile Iron - ADA grate - 24"
*Representative image
Image of DG0675HD Class D - Ductile Iron - ADA grate - 24"
play
Hubbell Power Systems Getting Real About Rust

Class D - Ductile Iron - ADA grate - 24"

Brand: Polycast

Catalog ID: DG0675HD

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCASTĀ® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCASTĀ®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

General

Catalog Number

DG0675HD

Color

Black

Material

Ductile Iron

Product Type

Grates

Series

DG 600 Series

Type

Grates/600 Series & 500 Series

Dimensions

Length

24 in

Weight

14.28 lb

Width

5 in

Certifications And Compliance

DIN Designator

D or E w/ DG0700AA frames

Force Related

Load Rating (DIN)

89920 lb/134800 lb