HUBBELL POWER SYSTEMS
Image of 200-050-T-551-01 SDC™ Series, Composite Bushing - 35kV

SDC™ Series, Composite Bushing - 35kV

Brand: Electro Composites

Catalog ID: 200-050-T-551-01

SDC™ 35kV-5000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 21.65" Min. Oil Immersion Level/CT Pocket Length, 43.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X BLADE WITH 4X 0.69 DIA HOLES

Catalog Number

200-050-T-551-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

25 in

Below Flange Length

34 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.2 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

59 in x 12 in x 12 in

Effective Length - Bottom Terminal

4.25 in

Effective Length - Top Terminal

5 in

Flange Mounting Hole Bolt Circle

10.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

12 in

Height

12 in

Length

59 in

Length - Ground Shield

21.65 in

Length - Insulated Section

47.8 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

6.95 in

Length - Live Part Bottom

5.4 in

Length - Live Part Top

5.8 in

Length - Minimum Oil Immersion Level

21.65 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

9.62 in

Thickness

1.01 in

Top Terminal Min. Thread Length

5 in

Weight

302 lb

Width

12 in

Electrical Ratings

BIL

200 kV

Current Rating

5000 A

kV Class

35 kV

Minimum Creepage

43.5 in

Minimum Strike

18.4 in

Withstand Voltage - 60 Hz Dry

95 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X BLADE WITH 4X 0.69 DIA HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6