HUBBELL POWER SYSTEMS
WASHER, SQ FLAT, 13/16in HOLE, 4in SQ, with TDG CORROSION PROTECTION
Image of 6818TDG WASHER, SQ FLAT, 13/16in HOLE, 4in SQ, with TDG CORROSION PROTECTION

WASHER, SQ FLAT, 13/16in HOLE, 4in SQ, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 6818TDG

Square flat washer, 4" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

General

Catalog Number

6818TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Washer

UPC

096359727941

Dimensions

Dimensions

4 x 4 in x 0.187 in

Height

0.187 in

Length

4

Weight

0.801 lb

Width

4 in

Logistics

Pallet Quantity

2500