HUBBELL POWER SYSTEMS
Image of EM-0224-GW-400-CT5 Cross Connect Wire 1 PR Cat 5
Image of EM-0224-GW-400-CT5 Cross Connect Wire 1 PR Cat 5
Buy America(n) Qualified

Cross Connect Wire 1 PR Cat 5

Brand: EMC

Catalog ID: EM-0224-GW-400-CT5

A twisted pair of #22 or #24 AWG tinned, solid copper conductor with a semi-rigid PVC insulation. Used on distributing frames and cross-connecting racks, and for wiring various central office equipment. Standard lengths are 250, 400, 800, 1000 feet/spool. Standard color combinations are: red/white, violet/white, blue/white, green/white, orange/white, black/white, brown/white.

Twisted pair of #24 AWG tinned, solid copper conductor with a semi-rigid PVC insulation. Designed to be used on distributing frames and cross-connecting racks, and for wiring various central office equipment.

CAT 5 used for ADSL / DSL Applications

Product details

General

Catalog Number

EM-0224-GW-400-CT5

Material

Copper

Dimensions

Length

400 ft

Conductor Related

Conductor Size

#24 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads

Specifications