Brand: EMC
Catalog ID: EM-0366WRL
In-Line connector allowing installer to make a low-resistance, water resistant, externally removable ground wire connection to the outside of a PLP Coyote Splice ™ closure.
Catalog Number
EM-0366WRL
Dimensions
0.75 in x 0.75 in x 2 in
Height
2 in
Length
0.75 in
Weight
0.202 lb
Width
0.75 in