


Brand: EMC
Catalog ID: EM-2004
Flexible Bonding Braid. Provides shield continuity across cable openings. Ideal for use with heat shrinkable material
Catalog Number
EM-2004
Material
Copper
Product Type
Plain Bonding Braid
UPC
096359878797
Length
25 ft
Conductor Size
#6 AWG