HUBBELL POWER SYSTEMS
Image of EM-2005 Plain Bonding Braid
Image of EM-2005 Plain Bonding Braid
Buy America(n) Qualified

Plain Bonding Braid

Brand: EMC

Catalog ID: EM-2005

A roll of flexible, woven, tinned copper wire, equivalent to a #6 AWG

Flexible Bonding Braid. Provides shield continuity across cable openings. Ideal for use with heat shrinkable material

# 6 AWG Tinned Plain Braid can be cut into any desired length

Product details

General

Catalog Number

EM-2005

Material

Copper

Dimensions

Dimensions

100 ft x .500 in x .070 in

Height

.070 in

Length

100 ft

Weight

3.58 lb

Width

.500 in

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads