HUBBELL POWER SYSTEMS
Image of EM-2025 Bonding Braid with Eyelets
Image of EM-2025 Bonding Braid with Eyelets
Image of EM-2025 Bonding Braid with Eyelets
Buy America(n) Qualified

Bonding Braid with Eyelets

Brand: EMC

Catalog ID: EM-2025

#6 AWG braided tinned copper wire with factory-installed eyelets, 3" spacing, hole diameter 1⁄4"

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Braid flexibility allows cable to move.

# 6 AWG Tinned Braid with eyelet can be cut into any desired length

Product details

General

Catalog Number

EM-2025

Material

Copper

Dimensions

Length

25 ft

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads