HUBBELL POWER SYSTEMS
HUS_ID_EM-2026_PRODIMAGE
HUS_ID_EM-2026_PRODIMAGE

Bonding Braid with Eyelets

Brand:

EMC

Catalog ID:

EM-2025-200

#6 AWG braided copper wire with factory-installed eyelets with arms, solder-connected, 3" spacing, hole diameter 1⁄4"

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Braid flexibility allows cable to move.

  • Coils can be cut to length (no waste)
  • Low profile design on eyelet.
  • Braid flexibility allows cables to move.

Product details

General

Catalog Number

EM-2025-200

Resources and downloads

Specifications