HUBBELL POWER SYSTEMS
Image of EM-2050-500 "Ultrabond" Bonding Braid
Image of EM-2050-500 "Ultrabond" Bonding Braid

"Ultrabond" Bonding Braid

Brand: EMC

Catalog ID: EM-2050-500

#6 AWG braided copper wire with factory-installed eyelets with arms, solder-connected, 3" spacing, hole diameter 1⁄4"

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Gas-tight crimp maximizes conductivity by reducing cold flow and corrosion.

# 6 AWG Tinned Braid with eyelet can be cut into any desired length

Product details

General

Catalog Number

EM-2050-500

Resources and downloads

Specifications