HUBBELL POWER SYSTEMS
Image of EM-4250-3SSO-THA 3 Position Ground Block w/Allen Head Screws
Image of EM-4250-3SSO-THA 3 Position Ground Block w/Allen Head Screws

3 Position Ground Block w/Allen Head Screws

Brand: EMC

Catalog ID: EM-4250-3SSO-THA

Ground block, three allen head screws, stainless steel oval point set screws. Through hole for mounting

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding Control Panels

Product details

General

Catalog Number

EM-4250-3SSO-THA

Dimensions

Dimensions

2.300 in x .375 in x 0.6375 in

Height

0.6375 in

Length

2.3 in

Weight

0.126 lb

Width

.375 in

Resources and downloads