HUBBELL POWER SYSTEMS
Image of EM-4250-6SSOMMC 6 Position Ground Block
Image of EM-4250-6SSOMMC 6 Position Ground Block
Image of EM-4250-6SSOMMC 6 Position Ground Block

6 Position Ground Block

Brand: EMC

Catalog ID: EM-4250-6SSOMMC

6 position ground block, stainless steel set screws

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

6 position ground block, stainless steel set screws

General

Catalog Number

EM-4250-6SSOMMC

UPC

096359882626

Dimensions

Dimensions

3.650 in x .375 in x 0.6375 in

Height

0.6375 in

Length

3.65 in

Weight

0.188 lb

Width

.375 in