HUBBELL POWER SYSTEMS
Image of EM-4250-8BCMP 8 Position Ground Block w/Mounting Plate
Image of EM-4250-8BCMP 8 Position Ground Block w/Mounting Plate
Image of EM-4250-8BCMP 8 Position Ground Block w/Mounting Plate
Buy America(n) Qualified

8 Position Ground Block w/Mounting Plate

Brand: EMC

Catalog ID: EM-4250-8BCMP

8 position ground block, brass, tin plated with slotted hex screws

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

8 position ground block with mounting plate

Product details

General

Catalog Number

EM-4250-8BCMP

Dimensions

Dimensions

5.989 in x 1.290 in x 1.276 in

Height

1.276 in

Length

5.989 in

Weight

0.5 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads