HUBBELL POWER SYSTEMS
Image of EM-5834-SS 3/4" Ground Rod Clamp Stainless Steel
*Representative image
Image of EM-5834-SS 3/4" Ground Rod Clamp Stainless Steel

3/4" Ground Rod Clamp Stainless Steel

Brand: EMC

Catalog ID: EM-5834-SS

Stainless and/or bronze construction for superior corrosion resistance. Can be applied underneath an existing clamp without removing it. Split design allows fast, easy installation. Accommodates 5⁄8" and 3⁄4" ground rod, with #6 and #4 AWG ground wire. Driven ground rods with a “mushroomed” head do not impair the installation of this clamp. The addition of a second flat washer allows the installer to connect an additional ground wire.

Stainless Steel Construction for superior corrosion resistance. Split design allows fast, easy installation.

Stainless Steel for 3/4' and 5/8" Ground Rods

General

Catalog Number

EM-5834-SS

Material

Stainless Steel

Product Type

Larger Ground Rod Clamps

UPC

096359883463

Conductor Related

Conductor Size

#6 and #4 AWG