HUBBELL POWER SYSTEMS
Image of 228ELAS21 Sure-Break Elbow™ Arrester
* Representative image
Image of 228ELAS21 Sure-Break Elbow™ Arrester
play

Sure-Break Elbow™ Arrester

Brand: Hubbell Power Systems

Catalog ID: 228ELAS21

Sure-Break™ Elbow Arrester has an increased strike distance between energized and grounded portions of the elbow to enhance switching performance in conditions favorable to partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

228ELAS21

Grounding Style

36 in Line Lead

Material

Polymer

Type

Underground Arresters

Dimensions

Height

10.2 in

Maximum Operating Altitude

6000 ft

Weight

5.2 lb

Electrical Ratings

AC Withstand Voltage (1 min)

25 kV

Duty Cycle

21 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 53.2 kV @ 1.5 kA
  • 56.6 kV @ 3 kA
  • 60.3 kV @ 5 kA
  • 67.9 kV @ 10 kA
  • 78.5 kV @ 20 kA
  • 98.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

49 kV

MCOV

17 kV

Logistics

Pallet Quantity

108

Standard Package

1

Media

Videos

play
Hubbell Power Systems Elbow Arrester