HUBBELL POWER SYSTEMS
Image of BC16005 Bushing Cover - #5 Small - 1.80" - Mesh
* Representative image
Image of BC16005 Bushing Cover - #5 Small - 1.80" - Mesh
Buy America(n) Qualified

Bushing Cover - #5 Small - 1.80" - Mesh

Brand: Reliaguard

Catalog ID: BC16005

Bushing Cover - #5 Small - 1.80" - Mesh

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

Product details

General

Application

Protective guard for most overhead transformer bushings

Catalog Number

BC16005

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359731764

Dimensions

Diameter

5.25 in

Dimensions

7.60 in x 5.20 in x 6.50 in

Height

6.5 in

Length

7.6 in

Weight

0.44 lb

Width

5.2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

432