HUBBELL POWER SYSTEMS
Image of PD0624 Wildlife Hot Stick Disc - 24"
Image of PD0624 Wildlife Hot Stick Disc - 24"
Buy America(n) Qualified

Wildlife Hot Stick Disc - 24"

Brand: Reliaguard

Catalog ID: PD0624

Wildlife Hot Stick Disc - 24"

Hot-stick installable wildlife barrier disc. Field trimmable to accommodate different insulator diameters.

  • Barrier used to isolate climbing animals from making a phase to ground contact
  • One size fits all design with adjustable interior flight diameter
  • rigid and robust material in properties and design

Product details

General

Application

Barrier guard for a wide range of insulators

Catalog Number

PD0624

Color

Grey

Material - Body

FRGuard

Product Category

Wildlife Protectors

UPC

096359736158

Dimensions

Diameter

24 in

Diameter - Inside

2.5 in

Dimensions

24.00 in x 24.00 in x 0.50 in

Height

0.5 in

Length

24 in

Thickness

0.5 in

Weight

2.21 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

72

Resources and downloads