HUBBELL POWER SYSTEMS
Image of GPHP34 Pad Mount Transformer Wrench

Pad Mount Transformer Wrench

Brand: CHANCE Lineman Grade Tools

Catalog ID: GPHP34

For use with pad mounted transformers. Penta socket on one side and 3/4" hex socket on the other. Heavy duty, reversing ratchet design easy to switch with gloves on. Torque tested to 90 lb-ft.

  • Penta socket to open the transformer and hex wrench for miscellaneous hardware inside
  • Head is pinned to prevent spreading of the side plates
  • Reversible ratcheting design easy to switch in gloves
  • Torque tested to 90 lb-ft

General

Catalog Number

GPHP34

Torque Rating

90 ft-lbs

UPC

096359493273

Dimensions

Dimensions

8 in x 1.5 in x 7 in

Dimensions Metric

203 mm x 38 mm x 177 mm

Height

7 in

Height Metric

177 mm

Length

8 in

Length Metric

203 mm

Weight

1.8 lb

Weight Metric

0.8 kg

Width

1.5 in

Width Metric

38 mm

Wrench Size - End A

3/4 in

Wrench Size - End B

7/8 in

Logistics

Carton Quantity

12

Standard Package

1