
Brand: Trinetics
Hubbell Power Systems' medium-voltage pad-mounted capacitor banks are designed to optimize efficiency in industrial, commercial, and utility applications. This capacitor bank is available in both fixed and switched configurations, making it suitable for a wide range of applications including power factor correction, voltage regulation, Volt-VAR Optimization (VVO), and renewable energy integration for solar and wind farms. Ready for immediate installation, our capacitor banks meet or exceed ANSI/IEEE standards and are housed in durable, weatherproof enclosures.
Our pad-mount capacitor banks are delivered fully assembled and pre-wired from the factory, simplifying field installation and reducing onsite labor. Every unit is built and tested using high-quality components sourced from Hubbell, ensuring consistent performance and eliminating reliance on third-party suppliers.
Application
Trinetics pad-mounted capacitor banks are designed and built to meet or exceed ANSI/IEEE std 386-1985 or latest revision. They are outdoor, weatherproof and supplied fully assembled, ready for installation and connection to the utility system.
Bushing Accommodated Type
Dead front 200A Bushing Wells; Dead front 600A Bushings; Livefront
Control
Material
Mild steel; Stainless steel; Mild steel with Zinc Rich Primer
Switch Type
Solid dialectric; Vacuum under oil; Oil; Zero cross synchronous
System Voltage
Up to 34.5kV
Type
Capacitor Banks
BIL
95 – 150 kV
System Voltage
Up to 34.5kV
Industry Standard(s)
Control
Bushing Accommodated Type
Dead front 200A Bushing Wells; Dead front 600A Bushings; Livefront
Wiring Configuration
Grounded WYE; Ungrounded WYE; Delta