
Brand: Hubbell Power Systems
Catalog ID: PE7212040756501
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PE7212040756501
Insulated?
No
Material
Fiberglass
UPC
662037170929
Dimensions
120 in x 72 in x 30 in
Height
30 in
Length
120 in
Weight
1412 lb
Width
72 in