Brand: Hubbell Power Systems
Catalog ID: PE7411041275605
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PE7411041275605
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037170943
Dimensions
74 in x 114 in x 40 in
Height
40 in
Length
74 in
Weight
921 lb
Width
114 in
Buy America(n) Qualified
Contact Manufacturer