
Brand: Chance
Catalog ID: 3531
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
3531
Coating
Mechanical Galvanized, ASTM B695
Material
Steel
UPC
096359070269
Dimensions
0.938 in x 0.938 in x 0.188 in
Distance From Pole
N/A
Height
0.188 in
Length
0.938 in
Weight
0.01 lb
Width
0.938 in