HUBBELL POWER SYSTEMS
Image of 3530 PALNUT TYPE LOCK NUT, 3/8in THREAD
Image of 3530 PALNUT TYPE LOCK NUT, 3/8in THREAD

PALNUT TYPE LOCK NUT, 3/8in THREAD

Brand: Chance

Catalog ID: 3530

Palnuts are used to resist loosining of load bearing nuts.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

Mechaniclly galvanized per ASTM B695.

Product details

General

Catalog Number

3530

Coating

Mechanical Galvanized, ASTM B695

EU RoHS Indicator

No

Material

Steel

UPC

096359070252

Dimensions

Distance From Pole

N/A

Weight

0.01 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings