
Brand: Chance
Catalog ID: 3532
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
3532
Coating
Mechanical Galvanized, ASTM B695
Material
Steel
UPC
096359070276
Dimensions
1 in x 1 in x 0.225 in
Distance From Pole
N/A
Height
0.225 in
Length
1 in
Weight
0.01 lb
Width
1 in