
Brand: EMC
Catalog ID: EM-1BCG-01FPL
Multi-purpose parallel groove clamp, made of high-strength, high-conductivity, non-copper-bearing aluminum alloy. Supplied pre0filled with oxide inhibitor. Square shank, hex head allow for one or two wrench installation. Interlocking fingers on connector body prevent mismatching
Catalog Number
EM-1BCG-01FPL
Dimensions
1.710 in x 1.451 in x 1.27 in
Height
1.27 in
Length
1.71 in
Weight
0.274 lb
Width
1.451 in