
Brand: OHIO BRASS
Catalog ID: 2137207324
Application
Distribution
Bracket Type
NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137207324
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359414384
Depth
4.1 in
Dimensions
20.813 in x 8.8 in x 15.44 in
Height
15.44 in
Length
20.813 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
10.0 in (254 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
12.0 in (304.8 mm)
Stud Type
3/8-16
Weight
8.6 lb
Width
8.8 in
Creep and Leakage Distance
36.5 in (927 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
24 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
85.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
56.4 kV
MCOV
19.5 kV
Minimum Strike
12.4 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
NEMA 4x5 Crossarm Bracket
Mounting Position
Upright
Pallet Quantity
80