
Brand: OHIO BRASS
Catalog ID: 2137037324
Application
Distribution
Bracket Type
NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137037324
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359390688
Depth
4.1 in
Dimensions
9.813 in x 7.05 in x 6.94 in
Height
6.94 in
Length
9.813 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
3 in (76.2 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
5 in (127 mm)
Stud Type
3/8-16
Weight
4.3 lb
Width
7.05 in
Creep and Leakage Distance
8.5 in (215 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
11.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
7.3 kV
MCOV
2.55 kV
Minimum Strike
3.8 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
NEMA 4x5 Crossarm Bracket
Mounting Position
Upright
Carton Quantity
1
Pallet Quantity
192