HUBBELL POWER SYSTEMS
PDV-100 Optima Arrester (31.5 kV MCOV, 7314 Hardware)
1

PDV-100 Optima Arrester (31.5 kV MCOV, 7314 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137317314

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137317314

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359630692

Dimensions

Height

16.3 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

50.4 in (1280 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

39 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

128.9 kV

Maximum Discharge Voltage

  • 96.5 kV @ 1.5 kA
  • 102.9 kV @ 3 kA
  • 109.1 kV @ 5 kA
  • 120 kV @ 10 kA
  • 135 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

92.5 kV

MCOV

31.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

None

Mounting Position

Upright