
Brand: OHIO BRASS
Catalog ID: 2137057324
Application
Distribution
Bracket Type
NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137057324
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359411543
Depth
4.1 in
Height
7.74 in
Stud Type
3/8-16
Width
7.05 in
Creep and Leakage Distance
11.3 in (287 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
6 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
22.4 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
14.7 kV
MCOV
5.1 kV
Minimum Strike
4.6 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
NEMA 4x5 Crossarm Bracket
Mounting Position
Upright
Carton Quantity
1
Pallet Quantity
192