HUBBELL POWER SYSTEMS
PDV-65 Optima Arrester (10.2 kV MCOV, 7202 Hardware)
1

PDV-65 Optima Arrester (10.2 kV MCOV, 7202 Hardware)

Brand: OHIO BRASS

Catalog ID: 2175607202

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2175607202

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359415749

Dimensions

Depth

3.63 in

Height

8.63 in

Width

3.63 in

Electrical Ratings

Creep and Leakage Distance

15.4 in (391 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

39.8 kV

Maximum Discharge Voltage

  • 31.5 kV @ 1.5 kA
  • 33.5 kV @ 3 kA
  • 35.7 kV @ 5 kA
  • 40.2 kV @ 10 kA
  • 46.5 kV @ 20 kA
  • 58.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

28.1 kV

MCOV

10.2 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

45 Nm

Operational

Maximum Operating Altitude

12000 ft

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

224