



Brand: OHIO BRASS
Catalog ID: 294010CCBE
Application
Distribution
Bracket Type
None
Catalog Number
294010CCBE
Color
Gray Housing
Material
ESP⢠Polymer Housing
Product Type
Distribution Medium
Type
Distribution
Depth
3.63 in
Height
9.438 in
Stud Type
M12
Width
3.63 in
Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
12 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
39.8 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
28.1 kV
MCOV
10.2 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
39.7
Withstand Voltage - Lightning Impulse
80.9
Bracket Type
None