HUBBELL POWER SYSTEMS
PDV-65 Optima Arrester (12.7 kV MCOV, 7114 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

PDV-65 Optima Arrester (12.7 kV MCOV, 7114 Hardware)

Brand: OHIO BRASS

Catalog ID: 2132637114

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2132637114

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Product Type

Normal Duty

Type

Distribution

UPC

096359840244

Dimensions

Depth

3.63 in

Height

11.82 in

Stud Type

3/8-16

Width

8.57 in

Electrical Ratings

Creep and Leakage Distance

23.3 in (592 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

50.6 kV

Maximum Discharge Voltage

  • 39.9 kV @ 1.5 kA
  • 42.5 kV @ 3 kA
  • 45.3 kV @ 5 kA
  • 51 kV @ 10 kA
  • 58.9 kV @ 20 kA
  • 73.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

35.7 kV

MCOV

12.7 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Force Related

Cantilever Bending Strength - Max.

45 Nm

Configuration

Mounting Position

Upright